Catalog No. : NM-M6V18HT12
Description: VINYLESTER FG HORIZ TEE
UPC: 622538098269
Nonmetallic mitered 6 inches height fitting in vinyl ester resin 18 inches width horizontal tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Vynil ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
|
Height |
6 In |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
457.2 mm |
|
Inner radius |
304.8 mm |
|
Material |
Other |