Catalog No. : NM-M6V1890VO12
Description: NON METALLIC 90 DEG HORIZ BEND
UPC: 622538098276
Nonmetallic mitered 6 inches height fitting in vinyl ester resin 18 inches width 90 degree vertical outside bend 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
18 in |
|
Height |
6 In |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Vertically rising |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
12 inch |
|
Material |
Other |