text.skipToContent text.skipToNavigation

Catalog No. : NM-M6P2445VO24

Description:  NON-METALLIC VERT.OUTSIDE 45DEG FIT

UPC: 785055626329

Nonmetallic mitered 6 inches height fitting in polyester resin 24 inches width 45 degree vertical outside bend 24 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bend for cable tray

Special Features

45 degree angle

Application

For use in harsh environment

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

24 in

Height

6 In

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

45°

Inner radius

24 inch

Material

Other