Catalog No. : NM-M6P06HT36
Description: NON-METALLIC HORIZ. TEE FITTING
UPC: 785055965817
Nonmetallic mitered 6 inches height fitting in polyester resin 6 inches width horizontal tee 36 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
36 inches radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Height |
6 In |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
152.4 mm |
|
Cable ladder width |
152.4 mm |
|
Inner radius |
914.4 mm |
|
Material |
Other |