Catalog No. : NM-M6P0630VI24
Description: POLY. FG TRAY 30DEG HORZ. FITTING
UPC: 785055949671
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
30 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
6 in |
|
Height |
6 In |
|
Change of direction |
Vertically declining |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
30° |
|
Cable ladder width |
6 inch |
|
Inner radius |
24 inch |
|
Material |
Other |