text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P36SR12

Description:  NON-METALLIC STRAIGHT REDUCER FIT

UPC: 785055957041

Nonmetallic mitered 4 inches height fitting in polyester resin 36 inches width straight reducer 12 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Special Features

12 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

914.4 mm

Material

Other