Catalog No. : NM-M4P3690HB24
Description: NM FIT 4IN 36W HOR. BEND 90D24R
UPC: 785055631606
Nonmetallic mitered 4 inches height fitting in polyester resin 36 inches width 90 degree horizontal bend 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
36 in |
|
Height |
4 in |