text.skipToContent text.skipToNavigation

Catalog No. : NM-M4P30SR18

Description:  NON-METALLIC REDUCER FITTING

UPC: 626490997769

Nonmetallic mitered 4 inches height fitting in polyester resin 30 inches width straight reducer 18 inches radius
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Reducing piece for cable tray

Special Features

18 inch radius

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

762 mm

Material

Other