Catalog No. : NM-M4P24LR12
Description: NON-METALLIC LEFT REDUCER FITTING
UPC: 626490990623
Nonmetallic mitered 4 inches height fitting in polyester resin 24 inches width left reducer 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Reducing piece for cable tray |
|
Special Features |
12 inch radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Side Rail Height |
4 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Width (big) |
609.6 mm |
|
Construction type |
Reducing to the left |
|
Material |
Other |