Catalog No. : NM-M4P24HT24
Description: NM 4IN 24W HORIZONTAL TEE 24R
UPC: 785055631255
Nonmetallic mitered 4 inches height fitting in polyester resin 24 inches width horizontal tee 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
24 inches radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Height |
4 in |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Cable ladder width |
609.6 mm |
|
Inner radius |
609.6 mm |
|
Material |
Other |