Catalog No. : NM-M4P1812HT12
Description: NON-METALLIC HORIZ.TEE FITTING
UPC: 785055623953
Nonmetallic mitered 4 inches height fitting in polyester resin 18 inches x 12 inches width horizontal tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 x 12 in |
|
Height |
4 in |
ETIM Classification
ETIM
EC001540 Tee for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
304.8 mm |
|
Material |
Other |