Catalog No. : NM-M4P1245HB12-SB
Description: NON-METALLIC 45DEG HORIZ BEND
UPC: 785055957805
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
12 in |
|
Height |
4 in |
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
45° |
|
Cable ladder width |
12 inch |
|
Inner radius |
12 inch |
|
Material |
Other |