Catalog No. : NM-M4P06HX24
Description: NON-METALLIC HORIZ. CROSS FITTING
UPC: 753554072138
Nonmetallic mitered 4 inches height fitting in polyester resin 6 inches width horizontal cross 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
24 Inch radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Height |
4 in |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder height |
101.6 mm |
|
Inner radius |
609.6 mm |
|
Material |
Other |