Catalog No. : NM-M4P0690HB24
Description: NON-METALLIC HORIZ. 90DEG FITTING
UPC: 622538093080
Nonmetallic mitered 4 inches height fitting in polyester resin 6 inches width 90 degree angle horizontal bend 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
|
Application |
For use in harsh environment |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
6 in |
|
Height |
4 in |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Inner radius |
24 inch |
|
Material |
Other |