Catalog No. : NM-H6CV1236240
Description: NON METAL 6IND36INW12INRS 20FT
UPC: 622538133229
Nonmetallic cable tray straight section Series H6C, vinyl ester resin 12 inches rung spacing 36 inches width 240 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Vinylester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
36 in |
|
Length |
240 in |