Catalog No. : NM-H6CV1236120
Description: NON METAL 6IND36INW12INRS 10FT
UPC: 753554114104
Nonmetallic cable tray straight section Series H6C, vinyl ester resin 12 inches rung spacing 36 inches width 120 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Vinylester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
36 in |
|
Length |
120 in |