text.skipToContent text.skipToNavigation

Catalog No. : NM-H6CV1224240

Description:  NON METAL 6IN 24INW VIN 12INRS 20FT

UPC: 622538133199

Nonmetallic cable tray straight section Series H6C, vinylester resin, 12 inches rung spacing, 24 inches width, 240 inches length.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Length

240 in