Catalog No. : NM-H6CV0918240
Description: NON METAL 6IND18INW 9INRS 20FT
UPC: 785055999249
Nonmetallic cable tray straight section Series H6C, vinyl ester resin 9 inches rung spacing 18 inches width 240 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
18 in |
|
Length |
240 in |
ETIM Classification
ETIM
EC000854 Cable ladder/wide span cable ladder
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
0 mm |
|
Width |
457.2 mm |
|
Length |
6096 mm |
|
Material |
Other |