Catalog No. : NM-FCV18HB3012
Description: NON-METALLIC HORIZ BEND COVER
UPC: 622538098382
Nonmetallic flat cover vinyl ester resin 18 inches width horizontal bend 30 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
30 degree angle |
Specifications
|
Material |
Vinylester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
18 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
457.2 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Other |