Catalog No. : NM-FCV09HB9024
Description: NM FLAT COV. 9 W, 90HB, 24R
UPC: 753554081802
Nonmetallic flat cover for straight section in vinyl ester resin 9 inches width horizontal bend 90 degrees 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
9 in |
ETIM Classification
ETIM
EC001535 Bend for cable ladder
|
Change of direction |
Horizontal |
|
Type of rung |
Perforated profile |
|
Deflection (angle) |
90° |
|
Cable ladder width |
9 inch |
|
Inner radius |
24 inch |
|
Material |
Other |