text.skipToContent text.skipToNavigation

Catalog No. : NM-FCV09-120

Description:  NON-METAL SOLID FLAT CVR 9W 10FT

UPC: 753554052369

Nonmetallic flat cover for straight section in vinyl ester resin 9 inch width 120 inch length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Length

120 in