text.skipToContent text.skipToNavigation

Catalog No. : NM-FCV06120

Description:  NM FLAT COV. VIN 6 W X 120 L

UPC: 753554081772

Nonmetallic flat cover for straight section in vinyl ester resin 6 inch width 120 inch length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

120 in