Catalog No. : NM-FCP24VO4524
Description: NON-METALLIC VERT. ELBOW COVER
UPC: 753554086524
Nonmetallic flat cover polyester resin 24 inches width vertical outside bend 45 degree 24 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend cover for cable support system |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Suitable for cable ladder |
Y |
|
Material |
Plastic |
|
Material quality |
Other |
|
Colour |
None |