text.skipToContent text.skipToNavigation

Catalog No. : NM-FCP12-120

Description:  NON-METALLIC SOLID FLAT COVER 10'

UPC: 626490986503

Nonmetallic flat cover polyester resin 12 inches width 120 inches length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Cover for cable support system

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Other