Catalog No. : NM-FCP06HT12
Description: NON-METALLIC HORIZ. TEE COVER
UPC: 753554095403
Nonmetallic flat cover polyester resin 6 inches width horizontal tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for cable support system |
|
Special Features |
12 inch radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
304.8 mm |
|
Suitable for cable ladder |
Y |
|
Material |
Other |