Catalog No. : NM-FCCP06-120
Description: NON-MET SOLID FLAT CHANNEL COV 10FT
UPC: 785055950721
Nonmetallic fiberglass cable flat channel cover polyester resin 6 inches width 120 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
6 in |
|
Length |
120 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
152.4 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3048 mm |
|
Material |
Other |
Documents/Support Tools
|
Sales Drawing |