Catalog No. : NM-FCCNV0690VO12
Description: NON METAL CHANNEL 6IN VO 90D12R
UPC: 753554061613
Nonmetallic fiberglass cable channel non ventilated vinyl ester resin 6 inches width vertical outside bend 90 degree 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
90 degree angle |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
6 in |
ETIM Classification
ETIM
EC002400 Bend for cable tray
|
Change of direction |
Vertically rising |
|
Deflection (angle) |
90° |
|
Inner radius |
304.8 mm |
|
Cable tray width |
152.4 mm |
|
Material |
Other |
|
With cover |
N |