Catalog No. : NM-FCCNV02-HT12
Description: NON-METAL 2IN HORIZ T
UPC: 785055969389
Nonmetallic fiberglass cable channel non ventilated in vinyl ester resin 2 inches width horizontal tee 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Tee for cable tray |
|
Special Features |
12 inches radius |
Specifications
|
Material |
Vynil ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
2 in |
ETIM Classification
ETIM
EC001544 Tee for cable tray
|
Cable tray width |
50.8 mm |
|
Construction type |
T-piece horizontal |
|
Inner radius |
304.8 mm |
|
Material |
Other |