Catalog No. : NM-FCCNP04-HX12
Description: NON-METALLIC 4IN HORIZ CROSS
UPC: 785055636908
Nonmetallic fiberglass cable channel non ventilated in polyester resin 4 inches width horizontal cross 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Crosses for cable tray |
|
Special Features |
12 Inch radius |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC001559 Cross piece for cable ladder
|
Type of rung |
Perforated profile |
|
Cable ladder width |
101.6 mm |
|
Inner radius |
304.8 mm |
|
Material |
Other |