Catalog No. : NM-FCCNP04-45HB12
Description: NON-METALLIC 4IN HORIZ BEND 45D12R
UPC: 785055641209
Nonmetallic fiberglass cable channel non ventilated in polyester resin 4 inches width horizontal bend 45 degrees 12 inches radius
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Bend for cable tray |
|
Special Features |
45 degree angle |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA |
Dimensions
|
Width |
4 in |
ETIM Classification
ETIM
EC002400 Bend for cable tray
|
Change of direction |
Horizontal |
|
Deflection (angle) |
45° |
|
Inner radius |
304.8 mm |
|
Cable tray width |
101.6 mm |
|
Material |
Other |
|
With cover |
N |