Catalog No. : NM-FCCNP02-120
Description: NON-METALLIC 2 INCH CHANNEL TRAY
UPC: 785055960928
Nonmetallic fiberglass cable channel non ventilated in polyester resin 2 Inches width 120 Inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
2 in |
|
Length |
120 in |
ETIM Classification
ETIM
EC000047 Cable tray/wide span cable tray
|
Width |
50.8 mm |
|
Length |
3048 mm |
|
Mounting perforation in bottom |
N |
|
Material |
Other |
|
With cover |
N |
Documents/Support Tools
|
Sales Drawing |