Catalog No. : NM-F38AT-4
Description: NON METALIC THREADED ROD 3/8 X 4
UPC: 616013115749
Non Metalic Threaded Rod, 3/8 Inch X 4 Inch
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Non-metallic |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4 ft |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Other |
|
Material quality |
Other |