text.skipToContent text.skipToNavigation

Catalog No. : NM-F12HN

Description:  1/2 INCH NON-METALLIC HEX NUT

UPC: 616013115091

Nut, Hex, Size 1/2 Inch, Non-Metallic
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Hexagonal nuts

Specifications

Material of Construction

Non-Metallic

Nut Type

Hex

Classifications

Brand Name

Superstrut

Dimensions

Thread Size

1/2 - 13

Size

1/2 Inch

ETIM EC000129 Hexagon nut

Material

Other

Castle nut

N