Catalog No. : NM-F12ATHN
Description: NON-METALLIC THREADEDROD HEXNUT 1/2
UPC: 616013119143
Nonmetallic Threaded Hardware. All-Thread Rod Hex Nut. Thread size 1/2 Inch - 13.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal nuts |
Specifications
|
Material of Construction |
Non-Metallic |
|
Nut Type |
Hex |
|
Thread Type |
Hex |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Thread Size |
1/2 - 13 |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Other |
|
Material quality |
Other |