Catalog No. : NM-F12AT-4
Description: NON-METALLIC THREADED ROD 1/2INX4FT
UPC: 616013115565
Nonmetallic Threaded Hardware. All-Thread Rod. Thread size 1/2 Inch - 13. 4 Foot Length.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Threaded rod |
Specifications
|
Material |
Non-metallic |
|
Thread |
Right Handed |
|
Number of Nuts |
0 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
4 ft |
ETIM Classification
ETIM
EC000028 Threaded rod
|
Material |
Other |
|
Material quality |
Other |