Catalog No. : NM-F12114
Description: NON METALLIC 1/2 X 1 1/4 BOLT
UPC: 616013120248
Nonmetallic Threaded Hardware. Hex Head Bolt. Thread size 1/2 Inch - 13. Bolt Length 1/2 Inch X 1-1/4 Inch.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Hexagonal bolts |
Specifications
|
Material |
Non-metallic |
|
Head Type |
Hex Head |
|
Thread |
Right Handed |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
1-1/4 in |
ETIM Classification
ETIM
EC002380 Hexagon head bolt
|
Material |
Other |
|
Material quality |
Other |
|
Thread type |
UNC |
|
With nut |
N |
|
With washer |
N |