text.skipToContent text.skipToNavigation

Catalog No. : NM-6BV1224-240

Description:  NON-METALLIC 6X24X240 VINYLESTER

UPC: 785055965459

Nonmetallic cable tray straight section Series 6B, vinyl ester resin 12 inches rung spacing 24 inches width 240 inches length
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA

Dimensions

Width

24 in

Length

240 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

0 mm

Width

609.6 mm

Length

6096 mm

Material

Other