Catalog No. : NM-6BP0609-240
Description: 6INDX9INW POLY 6INRS 1 20FTL E/20B
UPC: 626490991132
Nonmetallic cable tray straight section Series 6B, polyester resin 6 inches rung spacing 9 inches width 240 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Polyester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
9 in |
|
Length |
240 in |
ETIM Classification
ETIM
EC000854 Cable ladder/wide span cable ladder
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
0 mm |
|
Width |
228.6 mm |
|
Length |
6096 mm |
|
Material |
Other |