Catalog No. : NM-4V1206-120
Description: NM TRAY 4 HX12W6 RUNG, 340L
UPC: 753554081765
Nonmetallic cable tray straight section Series 4, vinyl ester resin 12 inches rung spacing 6 inches width 120 inches length
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Channel Cable Tray Straight Sections |
Specifications
|
Material |
Vinyl ester resin |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
CSA, NEMA |
Dimensions
|
Width |
6 in |
|
Length |
120 in |
ETIM Classification
ETIM
EC000854 Cable ladder/wide span cable ladder
|
Type of rung |
Perforated profile |
|
Fixation rung |
Welded |
|
Height |
0 mm |
|
Width |
152.4 mm |
|
Length |
3048 mm |
|
Material |
Other |