Alternate Catalog No. : NLTT 1500 V1
Catalog No. : NLTT1500V1
Description: 1500 KCMIL COPPER LUG TEE TAP
UPC: 783786740185
Tin Plated Copper Lug Tee Tap, Main 1500 kcmil, 1-1/2 inch x 5-1/4 inch. (3) Bolt Holes. Includes Hardware - (3) Stainless Steel 1/2-13 x 3-1/2 inch Bolts. (3) Stainless Steel 1/2 inch Lock Washers and (3) Stainless Steel 1/2 inch Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- NLTT Series for Copper Mains - Choose the Taps that Match Your System.
- Multiple Options Available to Accommodate All Sizes of Standard NEMA Drilled Compression Lugs.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Includes Hardware |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1-1/2 in x 5-1/4 in |
|
Wire Size |
1500 kcmil |