Alternate Catalog No. : NLTT 1000-2500V2W/BT
Catalog No. : NLTT10002500V2W/BT
Description: 1000 KCMIL COPPER LUG WITH BOOT
UPC: 75114320276
Tin Plated Copper Lug Tee Tap with Black PVC Cover, Lug - 5.5 inches long x 1 inch wide, Main 1000 kcmil. Two Taps - 500 kcmil CU - Installing Dies 80, 169. Hardware includes (2) 1/2-13 x 2 inch Silicone Bronze Bolts with Lock washers and O-Rings. Black PVC Cover - 7-5/8 inch long x 3-23/64 inch wide - includes (8) Grommets.
View More
View Less
For more info visit:
electrification.us.abb.com
- NLTT Series for Copper Mains - Choose the Taps that Match Your System.
- Multiple Options Available to Accommodate All Sizes of Standard NEMA Drilled Compression Lugs.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
PVC Boot |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-1/2 in x 1 in wide |
|
Wire Size |
Main 1000 kcmil , Tap 500 kcmil |