Alternate Catalog No. : NLTT 1000
Catalog No. : NLTT1000
Description: CU NEMA LUG TEE TAP FOR CABLE BUSES
UPC: 783786740161
Copper NEMA Lug Tees Taps for Cable Buses, Main 1000, 1-1/2 inch x 3 inch x 1-1/2 inch. Bolt Holes Spaced on 1-3/4 inch Centers. Includes Hardware - (2) Stainless Steel 1/2-13 x 3 inch Full Thread Bolts, (2) Stainless Steel 1/2 inch Lock Washers and (2) Stainless Steel 1/2 inch Nuts.
View More
View Less
For more info visit:
electrification.us.abb.com
- NLTT Series for Copper Mains - Choose the Taps that Match Your System.
- Multiple Options Available to Accommodate All Sizes of Standard NEMA Drilled Compression Lugs.
- Tin Plated to Resist Corrosion.
Descriptors
|
Category |
Electrical underground bus connector |
Specifications
|
Connection |
Threaded |
|
Conductor Range |
1000 kcmil |
|
Material |
Copper |
Classifications
|
Brand Name |
Homac |