text.skipToContent text.skipToNavigation

Catalog No. : NKWZ-M257R/P

Description:  FITTING PA6/BR NW17 M25 NO DE 90D

UPC: 786210170534

Conduit Fitting with Strain Relief, 90 Degree Bend, Metric Metal Thread - Thread M25x1.5, Conduit Size NW17, Clamping Range 9.0-13.0, Thread Length 8.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M25x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant