text.skipToContent text.skipToNavigation

Catalog No. : NKWZ-M207/P5

Description:  FTNG PA6/BR NW17 M20 9.0-13.0 BLK

UPC: 786210170527

Conduit Fitting with Strain Relief, 90 Degree Bend, Metric Metal Thread - Thread M20x1.5, Conduit Size NW17, Clamping Range 9.0-13.0, Thread Length 8.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW17 , M20x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant