text.skipToContent text.skipToNavigation

Catalog No. : NKWZ-M160/P1

Description:  FITTING PA6/BR NW10 M16 4-6.5 9

UPC: 786210170480

Conduit Fitting with Strain Relief, 90 Degree Bend, Metric Metal Thread - Thread M16x1.5, Conduit Size NW10, Clamping Range 4.0-6.5, Thread Length 8.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW10 , M16x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant