text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M638S-14

Description:  FTNG STR M63 NW48 PA6/BR 32-42 14MM

UPC: 786209962614

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M63x1.5, Conduit Size 48, Clamping Range 32.0-42.0, Thread Length 14.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M63x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant