text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M508R/P-L

Description:  FITTING,PA6/BRASS,NW48,M50,NO DE,BL

UPC: 786210341859

Straight Connector with Strain Relief Without Seal Insert, Halogenfree Polyamide 6, Nickel-Plated Brass Thread, Thread Size M50x1.5, Conduit Size NW 48, Clamping Range 6.5 - 9.5k, IP68 and IP69 Certified, Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M50x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant