text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M506S-14

Description:  FTNG STR M50 NW36 PA6/BR 24-35 14MM

UPC: 786209962522

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M50x1.5, Conduit Size 36, Clamping Range 24.0-35.0, Thread Length 14.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW36 , M50x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant