text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M409S-8

Description:  FTNG STR M40 NW29 PA6/BR 19-27 8MM

UPC: 786209962492

KNZ Straight Connector with Strain Relief, Metric Metal Thread - Thread M40x1.5, Conduit Size 29, Clamping Range 19.0-27.0, Thread Length 8.0, Color Black
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW29 , M40x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant