text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M409/P4-L

Description:  FITTING PA6/BR NW29 M40 20-25

UPC: 786210170404

PMAFIX Pro Straight Black Strain Relief Connector with Metric Metal Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M40x1.5, Terminal Range - 20.0 - 25.5, Nominal Width/Condiut Size - 29, Long Threads
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Liquid tight connectors

Classifications

Brand Name

PMA

Compliance and Certifications

POPs POPs 28 Compliant